Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.154 |
10000 + | £ 0.0605 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Snap Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Red |
Compatible Thread Sizes (All) | M16,5/8"UNF,5/8"JIC,3/8"BSP |
Overall Diameter | 19.5 mm |
Overall Diameter | 0.768 in |
Overall Height | 19.0 mm |
Overall Height | 0.748 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue