Menu Search

Snap Fit Plug 25.8 mm Metric, UNF, JIC, BSP LDPE

This red LDPE snap-fit plug is a quick and easy fit with a single turn allowing a tight fit once pushed into position. A single rib fits into a thread for a secure fit.
Item code:

12366

20902 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2261
5000 + £ 0.0888
Standard pack: 5000

Order in multiple of 500

Total price:

£ 113.05

500 x £ 0.2261

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Snap Fit
Full Material Low Density Polyethylene
Colour Red
Compatible Thread Sizes (All) M22,7/8"UNF,7/8"JIC,5/8"BSP
Overall Diameter 25.8 mm
Overall Height 19.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us