Menu Search

Snap Fit Plug 28.2 mm Metric LDPE

This red LDPE snap-fit plug is a quick and easy fit with a single turn allowing a tight fit once pushed into position. A single rib fits into a thread for a secure fit.
Item code:

12621

3504 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.2364
3000 + £ 0.1492
Standard pack: 3000

Order in multiple of 300

Total price:

£ 70.92

300 x £ 0.2364

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Snap Fit
Full Material Low Density Polyethylene
Colour Red
Compatible Thread Sizes (All) M24
Overall Diameter 28.2 mm
Overall Height 19.0 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us