Menu Search

Spacer Nut 4.8 mm (L) Nylon Natural

This spacer nut fits into a square hole and can secure a PCB with the use of a 2.9mm self tapping screw. This item is manufactured with material rated UL94 V-2
Item code:

MSNE-3-01

17518 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1562
5000 - 9999 £ 0.1441
10000 + £ 0.1357
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 156.20

1000 x £ 0.1562

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 4.8 mm
Compatible Thread Sizes (All) #4
Head Shape Round
Maximum Panel Thickness 1.6 mm
Full Material Nylon 6/6
Body Diameter 6.7 mm
Material Flammability Standard UL94 V-2
Square Size 4.3 mm
Hole Size 4.3 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us