Menu Search

Allen Screw Cap M10 6.6 mm LDPE Grey

This screw cap fits securely into the top of socket head screws, covering the screw head neatly and providing protection from dust and dirt ingress. Made from grey LDPE.
Item code:

039001000203

47182 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0769
1000 + £ 0.0754
Standard pack: 500

Order in multiple of 500

Total price:

£ 38.45

500 x £ 0.0769

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Grey
Full Material Low Density Polyethylene
Compatible Screw Sizes (All) M10
Overall Height 6.6 mm
Head Height 1.6 mm
Shaft Length 5.0 mm
Shaft Diameter 8.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us