Quantity | Unit price |
---|---|
1 - 9 | £ 2.67 |
10 - 19 | £ 2.40 |
20 - 49 | £ 2.27 |
50 - 99 | £ 2.14 |
100 + | £ 1.87 |
For single panel thickness | 4.0 |
---|---|
d1 | 19.0 |
d2 | 16.0 |
h1 | 6.0 |
Weight g | 3.5 |
Material | Stainless Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue