Quantity | Unit price |
---|---|
1 - 19 | £ 5.1101 |
20 - 49 | £ 4.60 |
50 - 99 | £ 4.34 |
100 - 499 | £ 3.83 |
500 + | £ 3.32 |
Pin Material | POM |
---|---|
d1 +0.1 +0.04 | 5.0 |
d2 | 3.8 |
d3 | 5.6 |
d4 | 4.85 |
d5 ±0.04 | 5.0 |
l1 | 12.0 |
l2 | 0.9 |
l3 | 2.14 |
l4 | 6.0 |
s1 | 4.0 |
Spring load F1 ≈ N | 3.3 |
Spring load F2 ≈ N | 9.0 |
Temperature max. C | -30/+50 |
Weight g | 0.8 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue