Quantity | Unit price |
---|---|
1 - 19 | £ 6.4432 |
20 - 49 | £ 5.80 |
50 - 99 | £ 5.48 |
100 - 499 | £ 4.83 |
500 + | £ 4.19 |
Pin Material | POM |
---|---|
d1 +0.1 +0.04 | 10.0 |
d2 | 8.1 |
d3 | 11.0 |
d4 | 9.55 |
d5 ±0.04 | 10.0 |
l1 | 26.0 |
l2 | 1.5 |
l3 | 4.2 |
l4 | 15.0 |
s1 | 8.0 |
Spring load F1 ≈ N | 16.2 |
Spring load F2 ≈ N | 29.0 |
Temperature max. C | -30/+50 |
Weight g | 5.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue