Menu Search

Ball Plunger M10 21.0 mm 35.00 N 50.00 N Stainless Steel

Item code:

491258

888 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 + £ 3.6699
Standard pack: 20

Order in multiple of 20

Total price:

£ 73.40

20 x £ 3.6699

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Body Length 21.0 mm
Final End Force 50.00 N
Initial End Force 35.00 N
Body Material Stainless Steel
Commodity Code 7318190090
Full Material Stainless Steel
Nose Type Ball
Nose Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us