Quantity | Unit price |
---|---|
50 - 249 | £ 0.6646 |
250 - 999 | £ 0.6513 |
1000 + | £ 0.638 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 35.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.378 in |
Compatible Wall Thickness Range | 1.0 - 3.0 mm | 0.039 - 0.118 in |
Colour | White |
Finish | Textured |
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Head Shape | Square |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue