Quantity | Unit price |
---|---|
250 - 2499 | £ 0.1124 |
2500 + | £ 0.0907 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 22.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.866 in |
Compatible Wall Thickness Range | 0.8 - 2.5 mm | 0.031 - 0.098 in |
Colour | Black |
Finish | Polished |
Full Material | Low Density Polyethylene |
Fitting Style | Ribbed |
Head Shape | Square |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue