Menu Search

Tube Insert Square 25.4 mm 1.0-2.5 Black

Item code:

111200

12408 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.1251
2500 + £ 0.1203
Standard pack: 2500

Order in multiple of 250

Total price:

£ 31.28

250 x £ 0.1251

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 25.4 mm
Compatible Wall Thickness Range 1.0 - 2.5 mm | 0.039 - 0.098 in
Colour Black
Finish Polished
Full Material Low Density Polyethylene
Fitting Style Ribbed
Head Shape Square
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us