Menu Search

Tube Insert Square 15.0 mm 2.0 mm Black

Item code:

111539

31048 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.15
2000 + £ 0.0562
Standard pack: 2000

Order in multiple of 200

Total price:

£ 30.00

200 x £ 0.15

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 15.0 mm
Compatible Wall Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in
Colour Black
Finish Textured
Full Material Low Density Polyethylene
Fitting Style Ribbed
Head Shape Square
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us