Menu Search

Tube Insert Square 63.5 mm 3.0 mm Black

Item code:

111542

83538 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 0.8997
250 + £ 0.8812
Standard pack: 250

Order in multiple of 25

Total price:

£ 22.49

25 x £ 0.8997

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 63.5 mm
Compatible Wall Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in
Colour Black
Finish Textured
Full Material Low Density Polyethylene
Fitting Style Ribbed
Head Shape Square
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us