Quantity | Unit price |
---|---|
200 - 1999 | £ 0.1801 |
2000 + | £ 0.0562 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 15.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.591 in |
Compatible Wall Thickness Range | 0.8 - 2.0 mm | 0.031 - 0.079 in |
Colour | Dark Grey |
Finish | Textured |
Full Material | Low Density Polyethylene |
Fitting Style | Ribbed |
Head Shape | Square |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue