Menu Search

Tube Insert Square 44.4 mm 2.0 mm Black

Item code:

199188

2380 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 1.1539
500 - 999 £ 0.4785
1000 + £ 0.4692
Standard pack: 500

Order in multiple of 50

Total price:

£ 57.70

50 x £ 1.1539

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 44.4 mm
Compatible Wall Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in
Colour Black
Finish Polished
Full Material Low Density Polyethylene
Fitting Style Ribbed
Head Shape Square
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us