Menu Search

Tube Insert Square 55.0 mm Black

Item code:

466560

7306 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 £ 0.9919
400 + £ 0.8001
Standard pack: 400

Order in multiple of 40

Total price:

£ 39.68

40 x £ 0.9919

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 55.0 mm
Compatible Wall Thickness Range 2.0 - 4.0 mm | 0.079 - 0.157 in
Colour Black
Finish Textured
Full Material Low Density Polyethylene
Fitting Style Ribbed
Head Shape Square
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us