Quantity | Unit price |
---|---|
20 - 199 | £ 1.6429 |
200 - 999 | £ 0.7311 |
1000 - 1999 | £ 0.7174 |
2000 - 2999 | £ 0.7023 |
3000 + | £ 0.6872 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 15.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.591 in |
Compatible Wall Thickness Range | 1.2 mm | 0.047 in |
Colour | Silver |
Finish | Chrome |
Full Material | Acrylonitrile Butadiene Styrene |
Fitting Style | Push Fit |
Head Shape | Square |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue