Quantity | Unit price |
---|---|
1 - 9 | £ 7.23 |
10 - 19 | £ 6.51 |
20 - 39 | £ 6.15 |
40 - 49 | £ 5.42 |
50 - 99 | £ 5.06 |
100 + | £ 4.34 |
No. of starts | 1.0 |
---|---|
d1 tol 7H | 14.0 |
Lead | 3.0 |
Thread Direction | Right Hand |
Contact Surface | 285.0 |
h1 & w1 | 25.0 |
Thread Size | TR14 x 3 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue