Quantity | Unit price |
---|---|
1 - 9 | £ 76.20 |
10 - 19 | £ 68.58 |
20 - 39 | £ 64.77 |
40 - 49 | £ 57.15 |
50 - 99 | £ 53.34 |
100 + | £ 45.72 |
No. of starts | 1.0 |
---|---|
d1 tol 7H | 44.0 |
Lead | 7.0 |
Thread Direction | Left Hand |
Contact Surface | 2940.0 |
h1 & w1 | 65.0 |
Thread Size | TR44 x 7 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue