Quantity | Unit price |
---|---|
1 - 9 | £ 66.75 |
10 - 19 | £ 60.08 |
20 - 39 | £ 56.74 |
40 - 49 | £ 50.06 |
50 - 99 | £ 46.73 |
100 + | £ 40.05 |
No. of starts | 1.0 |
---|---|
d1 tol 7H | 16.0 |
Lead | 4.0 |
Thread Direction | Right Hand |
Contact Surface | 770.0 |
d2 | 5.0 |
h1 & w1 | 35.0 |
h2 | 5.2 |
l2 | 26.0 |
w2 | 24.0 |
Thread Size | TR16 x 4 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue