Quantity | Unit price |
---|---|
1 - 9 | £ 56.79 |
10 - 19 | £ 51.11 |
20 - 39 | £ 48.27 |
40 - 49 | £ 42.59 |
50 - 99 | £ 39.75 |
100 + | £ 34.07 |
No. of starts | 1.0 |
---|---|
d1 tol 7H | 30.0 |
Lead | 6.0 |
Thread Direction | Left Hand |
Contact Surface | 2544.0 |
d2 | 6.0 |
h1 & w1 | 50.0 |
h2 | 6.5 |
l2 | 48.0 |
w2 | 38.0 |
Thread Size | TR30 x 6 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue