Quantity | Unit price |
---|---|
10 - 99 | £ 2.6383 |
100 - 499 | £ 2.2112 |
500 - 999 | £ 1.8825 |
1000 - 1499 | £ 1.6389 |
1500 + | £ 1.4939 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Nylon |
Head Shape | Square |
Metal Prongs | Yes |
Compatible Wall Thickness Range | 1.5 mm | 0.059 in |
Compatible Thread Sizes (All) | M8 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue