Menu Search

Threaded Insert M10 Square 40.0 mm 2.0 mm PA Black

Horizontal Insert for square tube has an M10 inserts with internal threads to accommodate adjustable leveling mounts and feet. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components. Made of black PA material.
Item code:

499245

1363 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 3.3628
100 + £ 1.5881
Standard pack: 100

Order in multiple of 10

Total price:

£ 33.63

10 x £ 3.3628

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Nylon
Head Shape Square
Metal Prongs Yes
Compatible Wall Thickness Range 2.0 mm | 0.079 in
Compatible Thread Sizes (All) M10
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us