Menu Search

Cable Tie 7.6 mm 241.0 mm 61.0 mm PP Black

This cable tie is made of black polypropylene and is resistant to chemicals such as hydrochloric acids, sodium chlorides and other basic salts. The cable tie will float to the surface of most liquids with a product moisture relatively unaffected by variations in moisture levels. This cable tie has a maximum bundle diameter of 61 mm.
Item code:

1293372

3100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.2327
1000 - 9999 £ 0.2272
10000 + £ 0.2231
Standard pack: 100

Order in multiple of 100

Total price:

£ 23.27

100 x £ 0.2327

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 241.0 mm
Overall Width 7.6 mm
Thickness 1.8 mm
Maximum Cable Bundle Diameter 61.0 mm
Minimum Loop Tensile Strength 23.0 kg
Material Flammability Standard UL94 V-2
Material PP
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us