Quantity | Unit price |
---|---|
100 - 999 | £ 0.0494 |
1000 - 1999 | £ 0.0468 |
2000 + | £ 0.0421 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 203.0 mm |
---|---|
Overall Length | 7.992 in |
Overall Width | 4.6 mm |
Overall Width | 0.181 in |
Maximum Cable Bundle Diameter | 55.0 mm |
Maximum Cable Bundle Diameter | 2.165 in |
Minimum Loop Tensile Strength | 22.0 kg |
Minimum Loop Tensile Strength | 22.0 kg |
Material Flammability Standard | UL94 V-2 |
Material | Nylon |
Colour | Blue |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue