Quantity | Unit price |
---|---|
100 - 999 | £ 0.2298 |
1000 - 1999 | £ 0.2188 |
2000 + | £ 0.1968 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 380.0 mm |
---|---|
Overall Length | 14.961 in |
Overall Width | 7.6 mm |
Overall Width | 0.299 in |
Maximum Cable Bundle Diameter | 110.0 mm |
Maximum Cable Bundle Diameter | 4.331 in |
Minimum Loop Tensile Strength | 55.0 kg |
Minimum Loop Tensile Strength | 55.0 kg |
Material Flammability Standard | UL94 V-2 |
Material | Nylon |
Colour | Green |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue