Menu Search

Cable Tie 2.5 mm 100.0 mm 25.0 mm PA Black

Item code:

497635

300490 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0616
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 61.60

1000 x £ 0.0616

Add sample +

Specifications

Imperial
Metric
SKU attributes
Overall Length 100.0 mm
Overall Width 2.5 mm
Maximum Cable Bundle Diameter 25.0 mm
Material Flammability Standard UL94 V-2
Material PA
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us