Menu Search

Cable Grommet 6.0 mm 9.0 mm 11.0 mm 1.5 mm

This Standard Open Grommet protects cables and wires by converting sharp metal-edged holes in panels and enclosures into smooth apertures. Its snap-in design enables quick and easy installation. It can tolerate most oils and greases and temperatures up to +135°C. Black, metric and made from TPE.
Item code:

042060069928

13364 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0695
1000 + £ 0.0681
Standard pack: 500

Order in multiple of 500

Total price:

£ 34.75

500 x £ 0.0695

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material TPE
Type Hole Grommet
Hole Diameter 9.0 mm
Inside Diameter 6.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 11.0 mm
Overall Height 6.0 mm
Panel Thickness 1.5 mm
Full Material Thermo Plastic Elastomer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us