Menu Search

Cable Grommet 8.0 mm 10.0 mm 14.0 mm 1.5 mm

Item code:

042070069907

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0902
1000 + £ 0.0884
Standard pack: 500

Order in multiple of 500

Total price:

£ 45.10

500 x £ 0.0902

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 10.0 mm
Inside Diameter 8.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 14.0 mm
Overall Height 8.0 mm
Panel Thickness 1.5 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us