Menu Search

Cable Grommet 9.0 mm 12.0 mm 16.0 mm 1.5 mm

Item code:

042090069907

26407 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1095
500 - 999 £ 0.1073
1000 + £ 0.1051
Standard pack: 250

Order in multiple of 250

Total price:

£ 27.38

250 x £ 0.1095

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 12.0 mm
Inside Diameter 9.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 16.0 mm
Overall Height 6.5 mm
Panel Thickness 1.5 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us