Menu Search

Cable Grommet 14.0 mm 18.0 mm 23.0 mm 2.0 mm

Item code:

042140069907

1697 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.7831
500 - 999 £ 0.768
1000 + £ 0.753
Standard pack: 100

Order in multiple of 100

Total price:

£ 78.31

100 x £ 0.7831

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 18.0 mm
Inside Diameter 14.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 23.0 mm
Overall Height 8.0 mm
Panel Thickness 2.0 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us