Menu Search

Cable Grommet 20.0 mm 26.0 mm 32.0 mm 2.0 mm

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40°C to +135°C. TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life. EPDM - Heat resistant material for use in extreme temperature environments -40°C to +125°C.
Item code:

042200069928

1653 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.9405
500 - 999 £ 0.9214
1000 + £ 0.9022
Standard pack: 100

Order in multiple of 100

Total price:

£ 94.05

100 x £ 0.9405

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material TPE
Type Hole Grommet
Hole Diameter 26.0 mm
Inside Diameter 20.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 32.0 mm
Overall Height 9.0 mm
Panel Thickness 2.0 mm
Full Material Thermo Plastic Elastomer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us