Menu Search

Cable Grommet 17.5 mm 19.0 mm 24.0 mm 1.6 mm

Item code:

10215

12700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.506
5000 + £ 0.2409
Standard pack: 5000

Order in multiple of 500

Total price:

£ 253.00

500 x £ 0.506

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 19.0 mm
Inside Diameter 17.5 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 24.0 mm
Overall Height 4.8 mm
Panel Thickness 1.6 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us