Menu Search

Cable Grommet 8.0 mm 9.5 mm 14.2 mm 1.6 mm

This Standard Grommet protects cables from sharp metal-edged holes in panels and enclosures. Its snap-in design allows for quick and easy installation. It is suited for applications where space is limited and flexibility is needed. It tolerates temperatures of up to 80°C. Black and made from PVC.
Item code:

10428

53985 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1108
10000 + £ 0.0661
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 110.80

1000 x £ 0.1108

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 9.5 mm
Inside Diameter 8.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 14.2 mm
Overall Height 4.8 mm
Panel Thickness 1.6 mm
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us