Menu Search

Cable Grommet 5.5 mm 7.5 mm 11.0 mm 1.6 mm

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40°C to +135°C. TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life. EPDM - Heat resistant material for use in extreme temperature environments -40°C to +125°C.
Item code:

10597

31232 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0852
10000 + £ 0.0434
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 85.20

1000 x £ 0.0852

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 7.5 mm
Inside Diameter 5.5 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 11.0 mm
Overall Height 5.5 mm
Panel Thickness 1.6 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us