Menu Search

Cable Grommet 25.5 mm 32.0 mm 44.5 mm 0.8 mm

Item code:

11208

3510 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.6879
1000 + £ 0.3628
Standard pack: 1000

Order in multiple of 100

Total price:

£ 68.79

100 x £ 0.6879

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 32.0 mm
Inside Diameter 25.5 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 44.5 mm
Overall Height 6.4 mm
Panel Thickness 0.8 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us