Menu Search

Cable Grommet 24.5 mm 31.0 mm 37.5 mm 1.6 mm

Item code:

11214

38820 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.6212
2000 + £ 0.3518
Standard pack: 2000

Order in multiple of 200

Total price:

£ 124.24

200 x £ 0.6212

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 31.0 mm
Inside Diameter 24.5 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 37.5 mm
Overall Height 8.0 mm
Panel Thickness 1.6 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us