Menu Search

Cable Grommet 4.8 mm 6.4 mm 8.8 mm 1.6 mm

Item code:

12603

60959 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0783
10000 + £ 0.0492
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 78.30

1000 x £ 0.0783

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 6.4 mm
Inside Diameter 4.8 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 8.8 mm
Overall Height 7.0 mm
Panel Thickness 1.6 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us