Menu Search

Grommet 20.0 mm 26.0 mm 32.0 mm 2.0 mm

This Standard Grommet protects cables from sharp metal-edged holes in panels and enclosures. It provides protection against abrasion for wires passing through metal panels with sharp edges. It is suited for applications where space is limited and flexibility is needed. It tolerates temperatures of up to 80°C. Black and made from Flexible PVC. Replaces Item No.(s): 42200069907
Item code:

20019235

1200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.1746
500 - 999 £ 1.15
1000 + £ 1.1267
Standard pack: 100

Order in multiple of 100

Total price:

£ 117.46

100 x £ 1.1746

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 26.0 mm
Inside Diameter 20.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 32.0 mm
Overall Height 9.0 mm
Panel Thickness 2.0 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us