Menu Search

Tapered Cap & Plug 7.5 mm 9.8 mm LDPE Red

Standard Round End Cap is used for protection of tubes, and ends of pipes or to mask areas during a paint process. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Red made from LDPE material.
Item code:

004007500503

39400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0661
1000 + £ 0.0648
Standard pack: 500

Order in multiple of 500

Total price:

£ 33.05

500 x £ 0.0661

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 7.5 mm
Outside Diameter 9.0 mm
Inside Height 9.8 mm
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us