Menu Search

Tapered Cap & Plug 19.6 mm 14.8 mm LDPE Red

Standard Round End Cap is used for protection of tubes, and ends of pipes or to mask areas during a paint process. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Red made from LDPE material.
Item code:

004018600503

104275 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.085
1000 + £ 0.0833
Standard pack: 500

Order in multiple of 500

Total price:

£ 42.50

500 x £ 0.085

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 19.6 mm
Outside Diameter 21.1 mm
Inside Height 14.8 mm
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us