Menu Search

Tapered Cap & Plug 47.5 mm 25.6 mm LDPE Red

Standard Round End Cap is used for protection of tubes, and ends of pipes or to mask areas during a paint process. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Red made from LDPE material.
Item code:

004045200503

3593 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.3655
500 - 999 £ 0.3587
1000 + £ 0.3504
Standard pack: 250

Order in multiple of 250

Total price:

£ 91.38

250 x £ 0.3655

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 47.5 mm
Outside Diameter 49.0 mm
Inside Height 25.6 mm
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us