Menu Search

Tapered Cap & Plug 63.5 mm 29.4 mm LDPE Red

Standard Round End Cap is used for protection of tubes, and ends of pipes or to mask areas during a paint process. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Red made from LDPE material.
Item code:

004061000503

2081 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.6297
500 - 999 £ 0.6174
1000 + £ 0.6051
Standard pack: 100

Order in multiple of 100

Total price:

£ 62.97

100 x £ 0.6297

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 63.5 mm
Outside Diameter 65.0 mm
Inside Height 29.4 mm
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us