Menu Search

Tapered Cap & Plug 10.0 mm 25.0 mm LDPE Natural

Standard Round End Cap is used to securely protect threaded or non-threaded tubing, pipes and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Natural made from LDPE material.
Item code:

118102500003

3749 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1396
500 - 999 £ 0.1367
1000 + £ 0.134
Standard pack: 250

Order in multiple of 250

Total price:

£ 34.90

250 x £ 0.1396

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 10.0 mm
Outside Diameter 12.0 mm
Inside Height 25.0 mm
Colour Natural
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us