Quantity | Unit price |
---|---|
500 - 999 | £ 0.0674 |
1000 + | £ 0.0661 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 9.2 mm |
---|---|
Inside Diameter | 0.362 in |
Outside Diameter | 10.7 mm |
Outside Diameter | 0.421 in |
Inside Height | 10.3 mm |
Inside Height | 0.406 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue