Quantity | Unit price |
---|---|
250 - 499 | £ 0.1793 |
500 - 999 | £ 0.1766 |
1000 + | £ 0.1725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 39.0 mm |
---|---|
Inside Diameter | 1.535 in |
Outside Diameter | 41.0 mm |
Outside Diameter | 1.614 in |
Inside Height | 18.3 mm |
Inside Height | 0.72 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue