Quantity | Unit price |
---|---|
100 - 499 | £ 0.6297 |
500 - 999 | £ 0.6174 |
1000 + | £ 0.6051 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 63.5 mm |
---|---|
Inside Diameter | 2.5 in |
Outside Diameter | 65.0 mm |
Outside Diameter | 2.559 in |
Inside Height | 29.4 mm |
Inside Height | 1.157 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue