Quantity | Unit price |
---|---|
100 - 499 | £ 1.0679 |
500 - 999 | £ 1.0473 |
1000 + | £ 1.0254 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 111.0 mm |
---|---|
Inside Diameter | 4.37 in |
Outside Diameter | 113.2 mm |
Outside Diameter | 4.457 in |
Inside Height | 24.5 mm |
Inside Height | 0.965 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue