Quantity | Unit price |
---|---|
500 - 999 | £ 0.0746 |
1000 + | £ 0.0731 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 5.7 mm |
---|---|
Inside Diameter | 0.224 in |
Outside Diameter | 7.4 mm |
Outside Diameter | 0.291 in |
Inside Height | 12.0 mm |
Inside Height | 0.472 in |
Colour | Natural |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue